Mini USB Stereo Speaker
COM-18343

Mini USB Stereo Speaker

SKU: COM-18343

Add some crisp and compact audio to your project with this Mini External USB 2.0 Speaker. It's USB-only and does not require or use a 3.5mm audio jack.

$16.50
In stock
SKU
COM-18343
In stock
Stock/Discounts

Product Overview

Add some crisp and compact audio to your project with this Mini External USB 2.0 Speaker. It's USB-only and does not require or use a 3.5mm audio jack. You'll get great audio, even with a device that doesn't have a head phone jack. Since this speaker is powered over USB, there's no need to charge it by other means, merely plug it into your desired device's USB port and listen to the audio flow. Compact and convenient to carry, it's simple and practical. With two built-in speakers and no battery or adapter needed, this plug-and-play speaker is perfect if you need a quick and portable audio solution.

The USB Stereo Speaker works great with a Raspberry Pi, or any other computer. For use with the Pi, check out our guide which will show you how to set it up so it is the default output and then test it.

Features & Specs

  • Voltage: 5V
  • Total power: 2 x 2W
  • SNR: 60dB
  • Impedance: 4 ohm
  • Cable Length: 1,168mm / 46"
  • Product Dimensions: 84.0mm x 43.0mm x 32.0mm / 3.3" x 1.7" x 1.3"

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mini USB Stereo Speaker
Mini USB Stereo Speaker
$16.50
COM-18343
$16.5 retail price.

Available Discounts

  • $15.68 | 25+ units
  • $14.85 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing