Molex Ceramic Chip PCB Mount Antenna
GPS-29204

Molex Ceramic Chip PCB Mount Antenna

SKU: GPS-29204

This is a low profile ceramic chip GPS antenna from Molex. It has a frequency range of 1.561GHz ~ 1.602GHz.

$0.75
In stock
SKU
GPS-29204
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a low profile ceramic chip GPS antenna from Molex. It has a frequency range of 1.561GHz ~ 1.602GHz.

Features & Specs

  • Frequenct Group: UHF (1GHz ~ 2GHz)
  • Frequency (Center/Band): 1.575GHz
  • Frequency Range: 1.561GHz ~ 1.602GHz
  • Antenna Type: Chip
  • Number of Bands: 1
  • Return Loss: -10dB
  • Gain: 2dBi
  • Power - Max: 2W
  • Termination: Solder
  • Mounting Type: Surface Mount

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Molex Ceramic Chip PCB Mount Antenna
Molex Ceramic Chip PCB Mount Antenna
$0.75
GPS-29204
$0.75 retail price.

Available Discounts

  • $0.71 | 25+ units
  • $0.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing