Molex Flexible GNSS Antenna - U.FL (Adhesive)
GPS-15246

Molex Flexible GNSS Antenna - U.FL (Adhesive)

SKU: GPS-15246

A flexible, paper-thin GNSS Antenna with a U.FL connector and an adhesive backing.

$6.50
In stock
SKU
GPS-15246
Backorder
Stock/Discounts

Product Overview

The Molex GNSS Flex antenna is a great option for basic GNSS applications and will work with any of our GNSS boards equipped with a U.FL at a fraction of the cost of many of its big brothers. This antenna supports GPS, Galileo, BeiDou, and GLONASS in three different frequency bands (1561 +/-3MHz, 1575 +/-3MHz, 1602 +/-3MHz).

The Molex Flexible GNSS Antenna has an incredibly small footprint at 40.40mm x 15.40mm, while the adhesive pad is a bit bigger at 56.40mm x 20mm. Even better, the antenna is only 0.1mm thick (or about the thickness of a piece of paper). Simply remove the backing and stick this to any surface, or leave the backing on (just be careful of the fragile U.FL connector).

Features & Specs

  • Cable length: 50mm
  • Connector: U.FL
  • Radiation Pattern: Omnidirectional
  • Polarization: Linear
  • Weight: 0.466 g
  • Mounting Style: Adhesive
  • Protocol: BeiDou, Galileo, GLONASS, GPS
  • Return Loss: < -8dB
  • Peak Gain (Max): 1.1 dBi+
  • Efficiency: >74%
  • Input Impedance 50 Ohms

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Molex Flexible GNSS Antenna - U.FL (Adhesive)
Molex Flexible GNSS Antenna - U.FL (Adhesive)
$6.50
GPS-15246
$6.5 retail price.

Available Discounts

  • $6.18 | 25+ units
  • $5.85 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing