Molex Multi-Hub 5-in-1 Antenna
WRL-18124
Molex Multi-Hub 5-in-1 Antenna
SKU: WRL-18124
Out of stock
SKU
WRL-18124
Molex Multi-Hub 5-in-1 Antenna features 2x 5G, 2x Wi-Fi®, and 1x GPS functionalities with an IP67 environmental protection rating.
Product Overview
Molex Multi-Hub 5-in-1 Antenna features 2x 5G, 2x Wi-Fi®, and 1x GPS functionalities with an IP67 environmental protection rating. Molex Multi-Hub 5-in-1 Antenna offers easy mounting in a low-profile design, making it ideal for advanced commercial vehicle and wireless applications. Multi-Hub 5-in-1 Antenna operates over a 698MHz to 960MHz or 1710MHz to 5GHz cellular 5G frequency range. The antenna also features 2.4GHz to 6GHz Wi-Fi and 1575MHz GPS.
Features & Specs
- Minimum Frequency: 698 MHz, 1500 MHz, 1561 MHz, 1710 MHz, 2400 MHz, 3300 MHz, 5000 MHz,
- Maximum Frequency: 960 MHz, 1602 MHz, 1700 MHz, 2500 MHz, 2690 MHz, 5000 MHz, 6000 MHz
- Protocol - Cellular, NBIoT, LTE: Cellular, LTE
- Protocol - GPS, GLONASS: GPS
- Protocol - WiFi - 802.11: WiFi
- Gain: 2.79 dBi, 3.01 dBi, 3.17 dBi, 3.22 dBi,3.68 dBi, 3.76dBi, 3.98 dBi, 4.03 dBi, 4.05 dBi, 4.09 dBi, 5.81 dBi, 28 dB
- Impedance: 50 Ohms
- VSWR: 2
- Power Rating: 2 W
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Electrical Type: MIMO
- Number of Bands: 7 Band
- Mounting Style: Adhesive Mount
- Termination Style: Connector
- Antenna Connector Type: SMA Male
- Length: 155 mm
- Width: 65 mm
- Height: 20 mm
- IP Rating: IP66
- Cable Type: LMR-200, RG-174
- Cable Length: 1000 mm
- Polarization: Linear
Documentation
Customer Reviews

Molex Multi-Hub 5-in-1 Antenna
WRL-18124
Stock and Customer Discounts
$97.95 retail price.
Available Discounts
- $93.05 | 25+ units
- $88.16 | 100+ units