Momentary Button - Panel Mount (Red)
COM-11992

Momentary Button - Panel Mount (Red)

SKU: COM-11992

This is a very small, very quiet momentary button with a red actuator, suitable for panel mounting. 

$1.25
In stock
SKU
COM-11992
In stock
Stock/Discounts

Helpful Documentation

Product Overview

It's your basic red action button! This is a very useful, small, panel-mount momentary switch. It is a SPST N.O. with the threaded portion being 6.75mm in diameter. This button is perfect for basic On/Off functions. Overall length (including leads) is 1.06" and has small solder lugs for connection. These momentary buttons are rated up to 0.5A and 250VAC.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Momentary Button - Panel Mount (Red)
Momentary Button - Panel Mount (Red)
$1.25
COM-11992
$1.25 retail price.

Available Discounts

  • $1.19 | 25+ units
  • $1.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing