Momentary Pushbutton Switch - 5.25mm Square
COM-30228

Momentary Pushbutton Switch - 5.25mm Square

SKU: COM-30228

A compact (5.25mm), low-profile SMD tactile button with a high-durability rating of 1 million cycles, perfect for reliable user input.

$0.60
In stock
SKU
COM-30228
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This high-reliability surface-mount (SMD) tactile button is designed for compact interfaces. With a footprint of just 5.25mm and a low-profile height of 1.5mm, it fits easily into tight enclosures like remote controls, handheld instruments, or wearable devices.

While small, this switch is built to last. It features a mechanical life of 1,000,000 cycles, making it significantly more durable than standard consumer-grade buttons. It offers a standard SPST-NO (Normally Open) configuration with a crisp, tactile "click" (160gf operating force).

Features & Specs

  • Circuit: SPST-NO
  • Switch Function: Off-Mom
  • Contact Rating @ Voltage: 0.02A @ 15VDC
  • Actuator Type: Standard
  • Mounting Type: Surface Mount
  • Actuator Height off PCB, Vertical: 1.50mm
  • Actuator Orientation: Top Actuated
  • Termination Style: Gull Wing
  • Outline: 5.25mm x 5.25mm
  • Operating Force: 160gf
  • Operating Temperature: -20°C ~ 70°C
  • Actuator Material: Polyamide (PA66), Nylon 6/6
  • Switch Travel: 0.25mm
  • Mechanical Life: 1,000,000 Cycles
  • Base Product Number: PTS525

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Momentary Pushbutton Switch - 5.25mm Square
Momentary Pushbutton Switch - 5.25mm Square
$0.60
COM-30228
$0.6 retail price.

Available Discounts

  • $0.57 | 25+ units
  • $0.54 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing