Monocle Magnifier - Illuminated
TOL-09316

Monocle Magnifier - Illuminated

SKU: TOL-09316
$13.50
In stock
SKU
TOL-09316
In stock
Stock/Discounts

Product Overview

When working with small parts, sometimes you need magnification and some extra light. This is a monocle we use regularly in our production facility. It has a 10x lens with a working distance of about 1-1/2". The 1" diameter eye piece fits snugly around your eye with a 15" aluminum-core headband. The LED provides sufficient light at the working distance.

This loop magnifier set itself apart in our eyes because of the little LED on the side. Trying to view SMD connections is hard enough - the LED on the side is a huge help for those close up inspections.

LED battery comes installed.

Note: We've recently received a shipment of these magnifiers with 15x lenses instead of 10x. When ordering this product you may receive the 15x or the 10x as we transition the stock.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Monocle Magnifier - Illuminated
Monocle Magnifier - Illuminated
$13.50
TOL-09316
$13.5 retail price.

Available Discounts

  • $12.83 | 25+ units
  • $12.15 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing