MOSFET N-CH - 60V 0.3A 2N7002PW
COM-27912
MOSFET N-CH - 60V 0.3A 2N7002PW
SKU: COM-27912
This is a common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with any 3-5V microcontroller or mechanical switch.
$0.10
In stock
SKU
COM-27912
Helpful Documentation
Product Overview
This is a common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.
Hookup Accessories
Features & Specs
- FET Type: N-Channel
- Technology: MOSFET (Metal Oxide)
- Drain to Source Voltage (Vdss): 60V
- Current - Continuous Drain (Id) @ 25°C: 310mA (Ta)
- Drive Voltage (Max Rds On, Min Rds On): 5V, 10V
- Rds On (Max) @ Id, Vgs: 1.6Ohm @ 500mA, 10V
- Vgs(th) (Max) @ Id: 2.1V @ 250µA
- Vgs (Max): ±20V
- Input Capacitance (Ciss) (Max) @ Vds: 50 pF @ 25 V
- Power Dissipation (Max): 350mW (Ta)
- Operating Temperature: -55°C ~ 150°C (TJ)
- Mounting Type: Surface Mount
- Mfg Part #: 2N7002KW
Documentation
Customer Reviews

MOSFET N-CH - 60V 0.3A 2N7002PW
$0.10
COM-27912
$0.1 retail price.
Available Discounts
- $0.09 | 25+ units