MOSFET N/P-CH - 30V, 2.7/2.0A (IRF7509)
COM-29198
MOSFET N/P-CH - 30V, 2.7/2.0A (IRF7509)
SKU: COM-29198
The IRF7509 is a very common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with most 5V microcontroller or mechanical switches. This allows you to control high-power devices with very low-power control mechanisms.
$0.65
In stock
SKU
COM-29198
Helpful Documentation
Product Overview
The IRF7509 is a very common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with most 5V microcontroller or mechanical switches. This allows you to control high-power devices with very low-power control mechanisms.
Features & Specs
- mConfiguration: N and P-Channel
- FET Feature: Logic Level Gate
- Drain to Source Voltage (Vdss): 30V
- Current - Continuous Drain (Id) @25°C: 2.7A, 2A
- Rds On (Max) @ Id, Vgs: 110mOhm @ 1.4A, 10V
- Vgs(th) (Max) @ Id: 1V @250µA
- Gate Charge (Qg) (Max) @ Vgs: 12nC @ 10V
- Input Capacitance (Ciss) (Max) @ Vds: 210pF @ 25V
- Power - Max: 1.25W
- Operating Temperature: -55°C ~ 150°C (TJ)
- Mounting Type: Surface Mount
- Mfg #: IRF7509
Documentation
Customer Reviews

MOSFET N/P-CH - 30V, 2.7/2.0A (IRF7509)
$0.65
COM-29198
$0.65 retail price.
Available Discounts
- $0.62 | 25+ units
- $0.59 | 100+ units