MOSFET P-CH, 30V, 3.8A (DMP3099L-7)
COM-30225

MOSFET P-CH, 30V, 3.8A (DMP3099L-7)

SKU: COM-30225

A 30V, 3.8A logic-level P-Channel MOSFET in a SOT-23 package, featuring low on-resistance and direct compatibility with 3.3V/5V microcontrollers.

$0.30
In stock
SKU
COM-30225
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a P-channel metal-oxide semiconductor field-effect transistor (MOSFET) designed for high-efficiency power management. With a drain-source voltage of 30V and a continuous current rating of 3.8A, it features very low on-resistance and a low gate threshold voltage. This makes it "logic level" compatible, allowing direct control via 3V-5V microcontrollers (like Arduino or ESP32) or mechanical switches to drive high-power loads with minimal control power.

Features & Specs

  • FET Type: P-Channel
  • Technology: MOSFET (Metal Oxide)
  • Drain to Source Voltage (Vdss): 30V
  • Current - Continuous Drain (Id) @ 25°C: 3.8A (Ta)
  • Drive Voltage (Max Rds On, Min Rds On): 4.5V, 10V
  • Rds On (Max) @ Id, Vgs: 65mOhm @ 3.8A, 10V
  • Vgs(th) (Max) @ Id: 2.1V @ 250µA
  • Gate Charge (Qg) (Max) @ Vgs: 5.2 nC @ 4.5V
  • Vgs (Max): ±20V
  • Input Capacitance (Ciss) (Max) @ Vds: 563pF @ 25V
  • Power Dissipation (Max): 1.08W (Ta)
  • Operating Temperature: -55°C ~ 150°C (TJ)
  • Mounting Type: Surface Mount
  • Mfg #: DMP3099L-7

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MOSFET P-CH, 30V, 3.8A (DMP3099L-7)
MOSFET P-CH, 30V, 3.8A (DMP3099L-7)
$0.30
COM-30225
$0.3 retail price.

Available Discounts

  • $0.29 | 25+ units
  • $0.27 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing