MOSFET P-CH, 60V, 900mA (ZXMP6A13FTA)
COM-29463

MOSFET P-CH, 60V, 900mA (ZXMP6A13FTA)

SKU: COM-29463

This is a common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.

$0.50
In stock
SKU
COM-29463
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.

Features & Specs

  • FET Type: P-Channel
  • Technology: MOSFET (Metal Oxide)
  • Drain to Source Voltage (Vdss): 60V
  • Current - Continuous Drain (Id) @ 25°C: 900mA (Ta)
  • Drive Voltage (Max Rds On, Min Rds On): 4.5V, 10V
  • Rds On (Max) @ Id, Vgs: 400mOhm @ 900mA, 10V
  • Vgs(th) (Max) @ Id: 3V @ 250µA
  • Gate Charge (Qg) (Max) @ Vgs: 5.9nC @ 10V
  • Vgs (Max): ±20V
  • Input Capacitance (Ciss) (Max) @ Vds: 219pF @ 30V
  • Power Dissipation (Max): 625mW (Ta)
  • Operating Temperature: -55°C ~ 150°C (TJ)
  • Mounting Type: Surface Mount
  • Mfg #: ZXMP6A13FTA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MOSFET P-CH, 60V, 900mA (ZXMP6A13FTA)
MOSFET P-CH, 60V, 900mA (ZXMP6A13FTA)
$0.50
COM-29463
$0.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing