This product has been retired from our catalog and is no longer for sale.

MPLAB PICkit 4 In-Circuit Debugger
PGM-15797

MPLAB PICkit 4 In-Circuit Debugger

SKU: PGM-15797

Upgrade your workflow with Microchip's official high-speed debugger, designed to handle everything from 8-bit PICs to 32-bit SAM microcontrollers.

Out of stock
SKU
PGM-15797

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The MPLAB PICkit 4 is a significant upgrade over the PICkit 3, offering faster programming speeds and expanded functionality without increasing the price. Powered by a high-performance 300MHz 32-bit SAME70 MCU, this debugger supports 8-bit to 32-bit devices. It supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug (SWD) with a streaming Data Gateway, while maintaining backward compatibility with systems using 2-wire JTAG and ICSP.

  • High-Speed Performance: Powered by a 300MHz SAME70 MCU for rapid programming.
  • Advanced Interfaces: Supports 4-wire JTAG and SWD, plus standard ICSP.
  • Broad Compatibility: Works seamlessly with PIC, dsPIC, AVR, SAM, and CEC flash microcontrollers and microprocessors.

Programmer-to-Go

Take your code into the field without needing a laptop. The PICkit 4 features a unique "Programmer-to-Go" function that lets you save project code to a micro SD card. Since the device can be powered directly by the target board, you can update firmware or debug in the field with minimal gear.

  • Field Ready: An integrated micro SD card slot holds your project code.
  • Self-Powered: Can operate powered by the target board, eliminating the need for external power sources.
  • Broad Device Support: "Programmer-to-Go" supports 8-bit, 16-bit, and 32-bit PIC MCUs, dsPICs, and SAM MCU devices (requires MPLAB X IDE v5.30 or later).

Easy Integration

Connecting to your workflow is simple via a high-speed USB 2.0 interface to your computer and an 8-pin Single In-Line (SIL) connector to your target. The device leverages the powerful graphical interface of the MPLAB X Integrated Development Environment (IDE, v4.15+) to make debugging intuitive and efficient.

The Essential Upgrade

Whether you are upgrading from the PICkit 3 or equipping a new workbench, the MPLAB PICkit 4 offers the speed, portability, and versatility needed for modern embedded development. It combines the reliability Microchip is known for with the flexibility to work wherever your project takes you.

Features & Specs

  • Matches silicon clocking speed
    • Programs as fast as the device will allow
  • Target voltage of 1.20V to 5.5V
    • Wide target voltage supports a variety of devices
  • Program voltages:
    • 2.3V to 5.0V - Low voltage and high voltage program entry modes
    • 1.2V to 2.3V - Low voltage program entry mode only
  • Can supply up to 50mA of power to the target
    • Can be powered from the target to program in the field
  • Portable USB-powered and RoHS-compliant
    • Powered by a high-speed USB 2.0, no external power required
    • CE and RoHS-compliant
  • 8-pin single in-line header
    • Supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway
  • Compatibility
    • Backward compatible for demo boards, headers, and target systems using 2-wire JTAG and ICSP
  • Option to be self-powered from the target (2.7V to 5.5V)
  • Programmer-to-Go (PTG) support
    • SD card slot to hold program data
    • Press on the logo to program the target
  • Cost effective
    • Features and performance at a fraction of the cost of comparable debuggers/programmers
  • Ease of maintenance and feature upgrade
    • Add new device support and features by installing the latest version of MPLAB X IDE, available for free download.

 MPLAB Debugger Support Table

Note: If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLAB X installation directory and open the file Device Support.htm to check for supported devices.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger PGM-15797
$124.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing