GNSS All-Band High Precision Antenna - 5m (SMA)
GPS-27500

GNSS All-Band High Precision Antenna - 5m (SMA)

SKU: GPS-27500

Easy-to-use, reliable all-band (L1/L2/L5/E6/B3/L) antenna as part of u-blox high-precision solution.

$119.95
In stock
Only 1 left
SKU
GPS-27500
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The u-blox ANN-MB2 multi-band (L1/L2/L5/E6/B3/L) active GNSS antenna is designed to reduce time-to-market for modern wide-frequency, multi-constellation, high-precision GNSS applications. Even in challenging environments, these require centimeter-level accuracy and a reliable RTK positioning fix. Its robust design, excellent price-to-performance ratio, and flexible mounting options make the ANN-MB2 an ideal choice for mass market applications requiring an all-band high-precision GNSS antenna.

The ANN-MB2 is a perfect match to the u-blox all-band X20 high-precision platform (e.g., ZED-X20P), and the u-blox F9 high-precision products that support L1, L2, and L5 bands, along with the L-band for RTK corrections (e.g., ZED-F9K, ZED-F9P, LEA-F9T, and ZED-F9T). With ANN-MB2, customers have a reliable, ready-to-use, all-band antenna that streamlines evaluation, minimizes design efforts, and speeds up mass adoption.

Features & Specs

Patch Antenna Specification:


  • Frequency:
    • L/L1 band: 1535 – 1602 MHz 
    • L5/L2/B3/E6 band: 1166 – 1285 MHz
  • Impedance: 50 Ω
  • Gain:
    • L: Typical 5.4 dBic
    • L1: Typical 5.0 dBic
    • L5: Typical 4.5 dBic
    • L2: Typical 5.0 dBic
    • E6: Typical 4.2 dBic
  • Efficiency data:
    • L: Typical 64%
    • L1: Typical 56%
    • L5: Typical 55%
    • L2: Typical 60%
    • E6: Typical 50%
  • Axial ratio:
    • L/L1 band: Typical 0.5-1.3 dB (Zenith
    • L5/L2/B3/E6 band: Typical 1.9-2.9 dB (Zenith)
  • Polarization: RHCP

RF Front-End Specification:


  • Frequency:
    • L/L1 band: 1535 – 1602 MHz
    • L5/L2/B3/E6 band: 1166 – 1285 MHz
  • Impedance: 50 Ω
  • LNA gain:
    • L/L1 band: Typical 31.0 ± 3 dB
    • L5/L2/B3/E6 band: Typical 31.5 ± 3 dB
  • LNA noise figure:
    • L/L1 band: Typical 3 dB
    • L5/L2/B3/E6 band: Typical 2.5 dB
  • Output VSWR: Typical 2.0
  • Cable insertion loss (RG-174, length 5 m)
    • L/L1 band: Typical 6.5 dB
    • L5/L2/B3/E6 band: Typical 5.5 dB
  • Total gain: Typical 23.0 dB
  • In-band group delay variation:
    • L/L1 band: Typical < 8 ns
    • L5/L2/B3/E6 band: Typical < 6 ns
  • Out-of-band rejection min. 100 MHz from GNSS band edges at selected cellular bands.
    • L/L1 band: Typical 45 dB (at < 1435 MHz), 50 dB (> 1702 MHz) Typical 60 / 60 / 50 / 45 / 45 dB (at 698 / 960 / 1710 / 2170 / 2690 MHz)
    • L5/L2/B3/E6 band: Typical 40 dB (at < 1066 MHz), 40 dB (> 1385 MHz) Typical 65 / 45 / 35 / 55 / 50 dB (at 698 / 960 / 1710 / 2170 / 2690 MHz)
  • Supply voltage: 3.0 – 5.0 V
  • Supply current: Typical 15.0 mA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

GNSS All-Band High Precision Antenna - 5m (SMA)
GNSS All-Band High Precision Antenna - 5m (SMA)
$119.95
GPS-27500
$119.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing