Multi-Directional Switch 5 Position - D-Pad (SMD)
COM-26850

Multi-Directional Switch 5 Position - D-Pad (SMD)

SKU: COM-26850

This is a small, 5-way directional pad.

$0.95
In stock
Only 5 left
SKU
COM-26850
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a small, 5-way directional pad. When connected to a microcontroller, push the 5-way tactile switch toward a direction (up, down, left, right, or center) to provide additional input for your application.

This is the same D-Pad used on the SparkFun Qwiic Directional Pad.

Features & Specs

  • Rating: 12VDC, 100mA
  • Contact Resistance: 80mΩ Max
  • Insulation Resistance: 100MΩ Min
  • Mechanical Life: 50,000 cycles Min
  • Mounting Style: SMD
  • Dimensions: 10.5 x 10.5 x 1.7mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Multi-Directional Switch 5 Position - D-Pad (SMD)
Multi-Directional Switch 5 Position - D-Pad (SMD)
$0.95
COM-26850
$0.95 retail price.

Available Discounts

  • $0.90 | 10+ units
  • $0.86 | 25+ units
  • $0.81 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing