Multimedia Wireless Keyboard
WIG-14271

Multimedia Wireless Keyboard

SKU: WIG-14271
Special Price Current price: $23.50 Regular Price Original price: $29.95
In stock
SKU
WIG-14271
In stock
Stock/Discounts

Product Overview

With Single-Board Computers (SBCs) on the rise, it is a good idea to have an easy way to interface with them. Operating on a 2.4GHz frequency, the Multimedia Wireless Keyboard possesses a normal-sized key layout, media controls and a multitouch track pad. This keyboard is powered by a built-in 850mAh LiPo battery, providing you with 500--700 hours of use. Even if you don't have a Raspberry Pi, BeagleBone or another SBC, this keyboard can work with smart TVs, mobile devices and full-blown PCs!

The Multimedia Wireless Keyboard can be charged via the attached USB cable, which stores in the same compartment as the wireless USB receiver. The track pad on the wireless keyboard not only features left and right click options, but also a scroll function. Measuring less than an inch thick, this wireless keyboard is an ideal product for on-the-go situations.

Note: The attached USB cable is for charging purposes only.

Includes:

  • Wireless Keyboard
  • Wireless USB Receiver
  • USB Extension Cable

Features & Specs

  • 317.2mm x 123.6mm x 18.3mm (12.4in x 4.8in x 0.7in)

System Requirements:

  • HID-Compatible Device
  • USB Port
  • Windows 2000, XP, CE, Vista, 7, 8 or Higher
  • Linux (Debian-3.1, Red Hat-9.0, Ubuntu-8.10, Fedora-7.0)
  • Android OS

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Multimedia Wireless Keyboard
Multimedia Wireless Keyboard
Special Price Current price: $23.50 Regular Price Original price: $29.95
WIG-14271
$23.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing