Murata Type 1SJ Integrated LoRaWAN Modem
Murata Type 1SJ Integrated LoRaWAN Modem features ease of integration for LoRaWAN® Internet of Things (IoT) devices and applications.
Product Overview
Murata Type 1SJ Integrated LoRaWAN Modem features ease of integration for LoRaWAN® Internet of Things (IoT) devices and applications. This small, highly integrated LoRaWAN modem offers a 3.3V voltage input and low power consumption, making it ideal for battery-operated devices. The module measures 10mm x 8mm x 1.6mm. It is FCC/IC/CE "reference" and LoRaWAN certified. A LoRaWAN stack is included in modem firmware, allowing a simple host MCU design. Murata Type 1SJ Integrated LoRaWAN Modem also features AT-Command over UART for ease of use as well as LoRaWAN class A, B, and C support.
Features & Specs
- Antenna printed PCB, whip, flexible antenna
- AT-Command over UART for ease of use
- LoRaWAN certified
- Higher RF output power using SX1262
- LoRa Alliance FUOTA support
- Low power consumption
- FCC/IC/CE "reference" certified
- LoRaWAN class A, B, and C support
- Small, highly integrated LoRaWAN modem
- Allows simple RF design with only antenna attachment
- Quick time to market LoRaWAN solution for Semtech SX1262 customers
- LoRaWAN stack is included in modem firmware, allowing a simple host MCU design
- Unlicensed ISM 868MHz/915MHz band frequency
- 3.3V voltage input
- 10mm x 8mm x 1.6mm dimensions
- -40°C to +85°C operating temperature range
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $16.10 | 25+ units
- $15.26 | 100+ units