Murata Type 1XA WLAN+BLUETOOTH Combo Module
Murata Type 1XA WLAN+BLUETOOTH® Combo Module supports Wi-Fi® 802.11a/b/g/n/ac 2x2 MIMO RSDB and Bluetooth 5.2 BR/EDR/LE up to an 866Mbps.
Product Overview
Murata Type 1XA WLAN+BLUETOOTH® Combo Module supports Wi-Fi® 802.11a/b/g/n/ac 2x2 MIMO RSDB and Bluetooth 5.2 BR/EDR/LE up to an 866Mbps PHY data rate on Wi-Fi and a 3Mbps PHY data rate on Bluetooth. The WLAN section supports PCIe v3.0 Gen 1 interfaces while the Bluetooth section supports high-speed four-wire UART interfaces and PCM for audio data. This compact, high-performance module is based on the Cypress CYW54591 combo chipset, which offers enhanced collaborative coexistence hardware mechanisms and algorithms to optimize the WLAN and Bluetooth collaboration. In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 to MCS9 (up to 256 QAM) in 20MHz, 40MHz, and 80MHz channels for data rates up to 866Mbps. Real Simultaneous Dual Band (RSDB) technology enables two unique data streams to run at full throughput simultaneously.
Murata Type 1XA WLAN+Bluetooth Combo Module comes in an 11.4mm x 8.9mm x 1.4mm package. This makes it ideal for size- and power-sensitive applications such as handheld wireless systems, gateways, the Internet of Things, and more. The Type 1XA module is also suitable for industrial applications with an operating temperature of up to +85°C.
Features & Specs
- Shielded, ultra-small, dual-band Wi-Fi 11a/b/g/n/ac 2x2 MIMO RSDB + Bluetooth 5.2 module
- 2.4GHz and 5GHz Wi-Fi+Bluetooth module
- AP and STA dual-mode network topology
- Cypress CYW54591 chipset
- No processor
- FCC/IC "reference" certified
- DSSS / CCK / OFDM modulation
- 11.4mm x 8.9mm x 1.4mm package
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $24.65 | 25+ units
- $23.36 | 100+ units