Murata Type ABR Wi-Fi 11b/g/n+MCU Module
Murata Type ABR Wi-Fi® 11b/g/n+MCU Module with an integrated PCB antenna is based on the NXP 88MW320 wireless microcontroller.
Product Overview
Murata Type ABR Wi-Fi® 11b/g/n+MCU Module with an integrated PCB antenna is based on the NXP 88MW320 wireless microcontroller. It supports Wi-Fi 802.11b/g/n up to 72.2Mbps PHY data rate with an integrated 200MHz Arm® Cortex®-M4F MCU for host-side applications. The module offers a complete network controller solution via a simple UART interface. The Wi-Fi, TCP/IP, security supplicant, and other network application features are hosted directly on the module. Murata Type ABR Wi-Fi 11b/g/n+MCU Module is packaged in a small form factor (22mm x 19mm x 2.4mm), facilitating integration into size- and power-sensitive applications. Typical applications include the Industrial Internet of Things (IIoT), smart homes, sensor networks, and gateways.
Features & Specs
- 2.4GHz Wi-Fi+MCU module with integrated PCB antenna
- uAP and STA dual-mode network topology
- NXP MW320 chipset
- Arm Cortex-M4F processor
- DSSS / CCK / OFDM modulation
- FCC/IC certified
- RoHS compliant
- Software hosted on the module
- 802.11b/g/n 72.2Mbps, Wi-Fi stack runs inside, 512KB SRAM, 128KB mask ROM, and 2MB SPI flash on the module
- NXP WMSDK tool provides comprehensive support
- 22mm x 19mm x 2.4mm dimensions
- -30°C to +85°C operating temperature range
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units