Music Wire - 6in.
PRT-26988
Music Wire - 6in.
SKU: PRT-26988
$0.25
In stock
SKU
PRT-26988
A 6" piece of spring steel with an outer diameter of .025" that you can bend to your desired shape.
Product Overview
A 6" piece of spring steel with an outer diameter of .025" that you can bend to your desired shape.
Sold as individual units.
Hookup Accessories
Features & Specs
- Length: 6" (152.4mm)
- Outer Diameter: 0.025" (0.635mm)
- Material: Steel
Customer Reviews

Music Wire - 6in.
$0.25
PRT-26988
Stock and Customer Discounts
$0.25 retail price.