This product has been retired from our catalog and is no longer for sale.

nano-SIM Card Connector
COM-29460

nano-SIM Card Connector

SKU: COM-29460

This nano-SIM connector offers a reliable push/pull mechanism, making it ideal for integrating SIM card functionality into your electronic devices.

Out of stock
SKU
COM-29460

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This surface-mount nano-SIM card connector is a compact and reliable solution for electronic devices, featuring a push/pull mechanism for easy card insertion and removal. It offers six circuits for seamless electrical connection and features a low 1.11mm profile, ideal for space-constrained designs. Built with durable materials, it ensures long-lasting performance in a wide range of operating environments.

Features & Specs

  • Circuits: 6
  • Insertion, Removal Method: Push In, Pull Out
  • Durability (mating cycles max): 5000
  • Mounting Type: Surface Mount
  • Current - Max per Contact: 0.5A
  • Voltage - Max: 10V AC (RMS)/DC
  • Height Above Board: 0.044" (1.12mm)
  • Pitch - Mating Interface: 2.54mm
  • Operating Temperature Range: -25° to +85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

nano-SIM Card Connector
nano-SIM Card Connector COM-29460
$1.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing