NeoCortec NC1000 Wireless Mesh Network Module - 915MHz, U.FL
WRL-18397
NeoCortec NC1000 Wireless Mesh Network Module - 915MHz, U.FL
SKU: WRL-18397
Out of stock
SKU
WRL-18397
NeoCortec NC1000 Wireless Mesh Network Modules can have power added and an antenna to create a fully functional Wireless Mesh Network node.
Product Overview
NeoCortec NC1000 Wireless Mesh Network Modules can have power added and an antenna to create a fully functional Wireless Mesh Network node. The modules feature a NeoMesh Protocol Stack for ultra-low power and reliability. The NC1000 has a generic application layer that can be configured to suit applications.
Hookup Accessories
Features & Specs
- Frequency: 915 MHz
- Interface Type: UART
- Operating Supply Voltage: 2 V to 3.6 V
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Dimensions: 11 mm x 18 mm x 2.6 mm
- Moisture Sensitive: Yes
- Operating Supply Current: 20.4 mA, 36.2 mA
Documentation
Customer Reviews

NeoCortec NC1000 Wireless Mesh Network Module - 915MHz, U.FL
WRL-18397
Stock and Customer Discounts
$23.95 retail price.
Available Discounts
- $22.75 | 25+ units
- $21.56 | 100+ units