NeoCortec NC2400 Wireless Mesh Network Module
WRL-18399
NeoCortec NC2400 Wireless Mesh Network Module
SKU: WRL-18399
Out of stock
SKU
WRL-18399
NeoCortec NC2400 Wireless Mesh Network Modules are offered for the 2.4GHz frequency band in a series of pre-approved modules.
Product Overview
NeoCortec NC2400 Wireless Mesh Network Modules are offered for the 2.4GHz frequency band in a series of pre-approved modules. The modules are ideal for a broad range of applications. They are cost-efficient and easy to integrate into products. The modules have the same footprint, so target products don't need to change to support the full range of frequency bands.
Features & Specs
- Frequency: 2.4 HGz
- Interface Type: UART
- Operating Supply Voltage: 2 V to 3.6 V
- Dimensions: 11 mm x 18 mm x 2.6 mm
- Moisture Sensitive: Yes
Documentation
Customer Reviews

NeoCortec NC2400 Wireless Mesh Network Module
WRL-18399