New Energy LED Linear Board - 280-285nm, 11"
COM-17127
New Energy LED Linear Board - 280-285nm, 11"
SKU: COM-17127
In stock
SKU
COM-17127
New Energy LSB1-12G08 UVC Linear LED Modules are 11-inches linear boards that are integrated with 12 Luminus XBT-3535 UVC power LEDs.
Product Overview
New Energy LSB1-12G08 UVC Linear LED Modules are 11-inches linear boards that are integrated with 12 Luminus XBT-3535 UVC power LEDs. These LED modules feature an emission wavelength between 280nm to 285nm with a LED viewing angle of 130°. The LSB1-12G08 linear LED modules offer a wider coverage area and are designed for LEDiL violet 12up UV optic. Typical applications include surface sterilization, water disinfection, air purification, skin therapy, food preparation, horticulture, and fluorescence analyzer.
Hookup Accessories
Features & Specs
- Number of LEDs: 12
- Wavelength/Color Temperature: 280nm to 285nm
- Luminous Flux/Radiant Flux: 480mW to 1080mW
- Vf - Forward Voltage: 30V to 45V
- Length: 281mm
- Power Rating: 21W to 72W
- Viewing Angle: 130 degree
Documentation
Customer Reviews

New Energy LED Linear Board - 280-285nm, 11"
COM-17127
Stock and Customer Discounts
$229.95 retail price.
Available Discounts
- $218.45 | 25+ units
- $206.96 | 100+ units