Newhaven Display 4.3" EZ Grip IPS TFT Display
LCD-17197
Newhaven Display 4.3" EZ Grip IPS TFT Display
SKU: LCD-17197
This 4.3" display is equipped with In-Plane Switching (IPS) technology to allow for more accurate color on the screen from all viewing angles.
Out of stock
SKU
LCD-17197
Product Overview
Newhaven Display 4.3" EZ Grip IPS TFT Display delivers high quality-images and reliable performance with an integrated mounting interface for easy installation and sleek, seamless integration into applications. This 4.3" display is equipped with In-Plane Switching (IPS) technology to allow for more accurate color on the screen from all viewing angles.
Features & Specs
- EZ Grip Mounting
- 3" IPS TFT
- Built-in controller
- High brightness LED backlight
- 800 x 480 resolution
- Optically bonded capacitive touch panel with I2C interface
- 24-bit parallel RGB interface
- High-brightness white LED backlight (850cd/m²)
- Wide -20°C to +70°C operating temperature range
- RoHS compliant
Documentation
N/A
Customer Reviews

Newhaven Display 4.3" EZ Grip IPS TFT Display
LCD-17197
$77.95 retail price.
Available Discounts
- $74.05 | 25+ units
- $70.16 | 100+ units