Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Nomad 3 - Desktop CNC Mill (Bamboo)
TOL-19735

Nomad 3 - Desktop CNC Mill (Bamboo)

SKU: TOL-19735

This is the Nomad 3, a highly capable and durable CNC machine in a small, bamboo encased package.

Please note, these machines are built to order & have an estimated lead time of 20 business days before shipping.

$2,800.00
In stock
SKU
TOL-19735
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Helpful Documentation

Product Overview

This is the Nomad 3, a highly capable and durable CNC machine in a small package. Make high-quality 2D and 3D parts out of non-ferrous metals, hardwoods and plastics from a machine about the same size as an conventional or 3D desktop printer.

The Nomad 3 comes ready to run right out of the box! It is designed to make machining easy and something that everyone can enjoy. It is fully enclosed in stylish Bamboo to contain dust and noise, and has a clear front cover so you can watch your parts in the making. The end result is a very clean and quiet machine for your workshop and home.

The Nomad 3 includes all of the hardware and software you need to take your 3D file and make a part (including the 1/8" ER-11 collet and wrenches, an 1/8" ball endmill and an 1/8" flat endmill). The custom designed spindle operates at up to 24,000 RPM with a brushless DC motor so you know it can handle a lot of materials. The whole machine weighs only 65 lbs, but don’t let the compact size fool you! There’s plenty of build volume to work with 8in x 8in x 3in (203×203×76mm) on the Nomad 3.

Computer Requirements:

  • OS/X 10.14 or higher
  • Windows 10, 11, 64-bit (Intel or AMD)

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Features & Specs

  • Cutting area: 8"(X), 8"(Y), 3"(Z)
  • Outer dimensions: 17.5"(W), 19"(D), 17"(H)
  • Spindle collet: ER-11, 7mm max cutter diameter (collet not included)
  • Spindle RPM: 9000 - 24000 RPM
  • Spindle Motor: 130W Brushless DC Motor
  • Input voltage: 110V or 220V
  • OS/X 10.14 or higher
  • Windows 10, 11, 64-bit (Intel or AMD)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Nomad 3 - Desktop CNC Mill (Bamboo)
Nomad 3 - Desktop CNC Mill (Bamboo)
$2,800.00
TOL-19735
$2800 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing