Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Nomad Flip Jig
TOL-14793

Nomad Flip Jig

SKU: TOL-14793

The Nomad Flip Jig is a handy accessory for your Nomad 883 Pro that allows you to cut both sides of a part while maintaining perfect alignment.

$120.00
In stock
SKU
TOL-14793
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

The Nomad Flip Jig is a handy accessory for your Nomad 883 Pro that allows you to cut both sides of a part while maintaining perfect alignment. Each one of these jigs is precision machined to mount to the Nomad's table and uses the CNC's built-in machine calibration to make it easy to locate while attached. That means no edge finders are required!

The Flip Jig is made to hold material for milling and fabrication that's just under 3in (~76mm) by 5in (127mm) in size, and up to 1.2in (~30.5mm) thick.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Nomad Flip Jig
Nomad Flip Jig
$120.00
TOL-14793
$120 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing