Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Nomad Low Profile Vise
TOL-14792

Nomad Low Profile Vise

SKU: TOL-14792

This Low Profile Vice provides you with a compact workholding accessory for the Nomad 883 Pro.

$120.00
In stock
SKU
TOL-14792
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

This Low Profile Vise provides you with a compact workholding accessory for the Nomad 883 Pro. Each one of these vises are made from scratch, in-house at Carbide 3D, and includes everything you need to attach it to your Nomad. With the Low Profile Vise you will be able to create miniature and small silhouette milling projects.

The Low Profile Vise has a maximum clamping width of 6.5in (~165mm) and is only 8in (~203mm) long and 2in (~50mm) wide. It should go without saying that this vise will easily provide you the ability to mill and fabricate more unique objects!

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Nomad Low Profile Vise
Nomad Low Profile Vise
$120.00
TOL-14792
$120 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing