Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Nomad Threaded Table
TOL-14794

Nomad Threaded Table

SKU: TOL-14794

If you need more ways to hold material in your Nomad, this Threaded Table provides you with plenty of connection points.

$120.00
In stock
SKU
TOL-14794
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

If you need more ways to hold material in your Nomad, this Threaded Table provides you with plenty of connection points. Each Nomad Threaded Table is approximately 8in by 8in (~203mm by ~203mm) and 1/2" (12.7mm) thick and contains 72 M6x1 threaded holes. With as many connection points that the threaded table has, you will have plenty of possible configurations to mill and fabricate with!

The Nomad Threaded Table comes with the table and five M6 screws to attach it to your Nomad 883 Pro.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Nomad Threaded Table
Nomad Threaded Table
$120.00
TOL-14794
$120 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing