Non-Invasive Current Sensor - 30A
SEN-11005

Non-Invasive Current Sensor - 30A

SKU: SEN-11005

Safely measure up to 30A of AC current without cutting wires using this split-core, non-invasive current sensor.

$14.95
In stock
SKU
SEN-11005
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Measuring high-voltage AC current doesn't have to mean splicing into live, dangerous wires. This non-invasive current sensor, also known as a split-core current transformer or current clamp, lets you measure exactly how much current is passing through an electrical load by simply clamping it around the supply line. By acting as an inductor, the coil responds to the magnetic field generated by the current-carrying conductor, providing a safe and highly effective way to monitor your power usage.

Perfect for Energy Monitoring

Rated to comfortably measure loads up to 30 Amps, this sensor is an excellent choice for a wide variety of DIY electronics and power management projects including:

  • Home Energy Monitors: Track your power usage in real time to keep your electricity bills down.
  • Safety Devices: Build custom over-current protection systems for specific AC loads or machinery.
  • Non-Invasive Setups: The split-core design and >10mm opening mean you never have to cut or modify your existing wiring.

Please keep in mind that this specific sensor does not include a built-in burden resistor! Because it outputs current rather than voltage, you will need to place an appropriate resistor across the output leads to convert the coil's induced current into a measurable voltage that your microcontroller can read.

Features & Specs

  • Rated Primary Current: 30A nominal (1 to 60A max at 50/60Hz)
  • Turn Ratio (Np:Ns): 1:2000
  • Current Ratio: 30A / 15mA
  • Accuracy: 2% (at RL ≦ 10Ω)
  • Linearity: 0.5% (at RL ≦ 10Ω)
  • Phase Error: ≦ 4° at rated current range
  • D.C. Resistance: 250 Ω (at 20°C)
  • Opening Dimensions: >10mm
  • Output Type: TRS terminated UL1015 22AWG PVC Wire
  • Operating Temperature: -40°C to 65°C
  • Approximate Weight: 60g
Mechanical Dimensions for the Non-Invasive Current Sensor - 30AMechanical Dimensions for the Non-Invasive Current Sensor - 30A
Dimensions in mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Non-Invasive Current Sensor - 30A
Non-Invasive Current Sensor - 30A
$14.95
SEN-11005
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing