Non-Isolated DC/DC Converter, 0.5A, 19-36Vdc input, 15Vdc output
COM-18672
Non-Isolated DC/DC Converter, 0.5A, 19-36Vdc input, 15Vdc output
SKU: COM-18672
Out of stock
SKU
COM-18672
This non-isolated DC-DC converter offers output short-circuit protection, high efficiency up to 95%, and a -40°C to +85°C temperature range.
Product Overview
CUI Inc VXO78-500-M Non-Isolated DC-DC Converters feature an ultra-compact ≤3.5mm SMT package, 4.75VDC to 36VDC input voltage range, and open frame design. The VXO78-500-M Series offers output short-circuit protection, high efficiency up to 95%, and a no-load input current as low as 0.2mA. CUI Inc VXO78-500-M Regulated, Non-Isolated DC-DC Converters have a -40°C to +85°C temperature range.
Features & Specs
- Number of Outputs: 1 Output
- Output Power: 7.5 W
- Input Voltage, Nominal: 24 V
- Input Voltage, Min: 19 V
- Input Voltage, Max: 36 V
- Output Voltage-Channel 1: 15 V
- Output Current-Channel 1: 500 mA
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Mounting Style: SMD/SMT
- Length: 13.5 mm
- Width: 12.5 mm
- Height: 3.5 mm
- Model #: VXO78015-500-M-TR
Documentation
Customer Reviews

Non-Isolated DC/DC Converter, 0.5A, 19-36Vdc input, 15Vdc output
COM-18672
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units