This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Non-Isolated DC/DC Converter, 0.5A, 4.75-36Vdc input, 3.3Vdc output
COM-18664

Non-Isolated DC/DC Converter, 0.5A, 4.75-36Vdc input, 3.3Vdc output

SKU: COM-18664
Out of stock
SKU
COM-18664

This non-isolated DC-DC converter offers output short-circuit protection, high efficiency up to 95%, and a -40°C to +85°C temperature range.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

CUI Inc VXO78-500-M Non-Isolated DC-DC Converters feature an ultra-compact ≤3.5mm SMT package, 4.75VDC to 36VDC input voltage range, and open frame design. The VXO78-500-M Series offers output short-circuit protection, high efficiency up to 95%, and a no-load input current as low as 0.2mA. CUI Inc VXO78-500-M Regulated, Non-Isolated DC-DC Converters have a -40°C to +85°C temperature range.

Features & Specs

  • Number of Outputs: 1 Output
  • Output Power: 1.65 W
  • Input Voltage, Nominal: 24 V
  • Input Voltage, Min: 4.75 V
  • Input Voltage, Max: 36 V
  • Output Voltage-Channel 1: 3.3 V
  • Output Current-Channel 1: 500 mA
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: SMD/SMT
  • Length: 13.5 mm
  • Width: 12.5 mm
  • Height: 3.5 mm
  • Model #: VXO7803-500-M-TR

Documentation

Customer Reviews

Non-Isolated DC/DC Converter, 0.5A, 4.75-36Vdc input, 3.3Vdc output
Non-Isolated DC/DC Converter, 0.5A, 4.75-36Vdc input, 3.3Vdc output COM-18664

Stock and Customer Discounts

$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing