This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Non-Isolated DC/DC Converter - 6A, 6-14.4Vin, 0.7-1.8Vout
COM-17491

Non-Isolated DC/DC Converter - 6A, 6-14.4Vin, 0.7-1.8Vout

SKU: COM-17491
In stock
SKU
COM-17491

This is an ultra-thin high efficiency integrated power solution that combines a 6A DC/DC converter with components.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Murata MY Series UltraBK™ 4A/6A DC/DC Converter Modules are miniature UltraBK, called "Ultra Block", an ultra-thin high efficiency integrated power solution that combines a 4A or 6A DC/DC converter with components. These totally integrated modules provide up to 90% or 90.5% efficiency in a small, thin LGA package that measures 10.5mm x 9.0mm x 2.1mm. The easy-to-use module terminal design allows a simple power layout and maximum efficiency by minimizing routing parasitic resistance. Other features include power good output, overcurrent and overtemperature protection, remote on / off control, and output voltage sense.

Murata MY Series UltraBK 4A/6A DC/DC Converter Modules are well-suited for use in PCIe / server applications, FPGA and DSP, datacom / telecom systems, distributed bus architectures (DBA), programmable logic, and mixed voltage systems. Some versions can also be used in I2C 6.0-compatible serial interfaces operating up to 1MHz.

Features & Specs

  • Number of Outputs: 1 Output
  • Input Voltage, Nominal: 12V
  • Input Voltage, Min: 6V
  • Input Voltage, Max: 14.4V
  • Output Voltage-Channel 1: 0.7V to 1.8V
  • Output Current-Channel 1: 6A
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Mounting Style: SMD/SMT
  • Length: 10.5mm
  • Width: 9.0mm
  • Height: 2.1mm

Documentation

Customer Reviews

Non-Isolated DC/DC Converter - 6A, 6-14.4Vin, 0.7-1.8Vout
Non-Isolated DC/DC Converter - 6A, 6-14.4Vin, 0.7-1.8Vout COM-17491

Stock and Customer Discounts

$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing