Nordic Semiconductor Thingy:91™ Multisensor Prototyping Kit
Product Overview
The Nordic Thingy:91 is an easy-to-use battery-operated prototyping platform for cellular IoT using LTE-M, NB-IoT and GPS. It is ideal for creating Proof-of-Concept (PoC), demos and initial prototypes in your cIoT development phase.
Thingy:91 is built around the nRF9160 SiP and is certified for a broad range of LTE bands globally, meaning the Nordic Thingy:91 can be used just about anywhere in the world. The cellular communication can be interleaved elegantly with GPS positioning acquisition making it perfect for sophisticated asset-tracking product ideas. The kit comes preloaded with a sophisticated asset tracking application.
The kit is packed with a multitude of sensors for motion, impact, air quality and much more. The nRF Connect SDK supports Thingy:91 and there are examples for all sensors and connectivity functionality.
There is an nRF52840 multiprotocol SoC on the Thingy:91. This offers the option of adding Bluetooth Low Energy connectivity to your project ideas.
The Nordic Thingy:91 comes complete with a global use SIM card from iBasis that has a free 10 MB data plan to get you up and running immediately. The Thingy:91 and SIM can be provisioned and monitored using nRF Connect for Cloud which is Nordic Semiconductor’s cloud demonstration, evaluation and test platform.
Features & Specs
- Battery-operated prototyping platform for the nRf9160 SiP
- 700MHz to 900MHz + 1710MHz to 2200MHz LTE band support
- CE, FCC certifications
- nRF52840 multiprotocol system on a chip (SoC)
- LTE-M/NB-IoT/GPS antennas
- Nano/4FF SIM card slot
- User-programmable button and RGB LEDs
- Environmental sensor for temperature, humidity, air quality, and air pressure
- Color and light sensor
- Low-power accelerometer and high-g accelerometer
- Buzzer
- 4 x NMOS transistors for external DC motors or LEDs
- Rechargeable Li-Po battery with 1440mAh capacity.
- nRF9160 SiP
- Multimode LTE-M/NB-IoT modem
- GCF certified for global operation
- 700MHz to 2200MHz LTE band support
- 23dBm output power
- GPS
- eDRX and PSM power-saving modes
- Coverage enhancement modes
- Single-pin 50Ω antenna interface
- UICC interface
- nRF52840 WLCSP
- Board controller
- Bluetooth LE and NFC support
- Arm® Cortex®-M4F @ 64MHz
- 1MB flash & 256kB RAM
- USB
Documentation
Customer Reviews

Available Discounts
- $132.00 | 25+ units
- $125.06 | 100+ units