This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

NTMFS015N10MCLT1G Single N-Channel Power MOSFET
COM-17438

NTMFS015N10MCLT1G Single N-Channel Power MOSFET

SKU: COM-17438
In stock
SKU
COM-17438

ON Semiconductor NTMFS015N10MCLT1G Single N-Channel Power MOSFET is designed for compact and efficient designs that require high thermal performance.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ON Semiconductor NTMFS015N10MCLT1G Single N-Channel Power MOSFET is designed for compact and efficient designs that require high thermal performance. This MOSFET offers low drain-to-source resistance (RDS(on)) to minimize conduction losses and low gate charge (QG) and capacitance to minimize driver losses. The NTMFS015N10MCLT1G MOSFET comes in a small DFN5 package with 5mm x 6mm dimensions. Typical applications include primary DC-DC MOSFET, Synchronous Rectifier (SR) in DC-DC and AC-DC, motor drives, and SR in USB Type-C.

Features & Specs

  • Low RDS(on) to minimize conduction losses:
  • 12.2mΩ @ 10V (maximum)
  • 18.3 mΩ @ 4.5V (maximum)
  • Low QG and capacitance to minimize driver losses
  • 100V drain-to-source voltage (VDSS)
  • 54A drain current (ID)
  • Small footprint (5mm x 6mm) for compact design
  • DFN5 package

Documentation

Customer Reviews

NTMFS015N10MCLT1G Single N-Channel Power MOSFET
NTMFS015N10MCLT1G Single N-Channel Power MOSFET COM-17438

Stock and Customer Discounts

$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing