NTMFS015N15MC Shielded Gate PowerTrench® MOSFET
NTMFS015N15MC is an N-channel MOSFET that minimizes on-state resistance and maintains superior switching performance with best-in-class soft body diode.
Product Overview
ON Semiconductor NTMFS015N15MC Shielded Gate PowerTrench® MOSFET is an N-channel MOSFET that minimizes on-state resistance and maintains superior switching performance with best-in-class soft body diode. This MOSFET offers lower Qrr compared to other MOSFETs. The NTMFS015N15MC MOSFET lowers switching noise/Electro-Magnetic Interference (EMI). This MOSFET features low RDS(on) to minimize conduction losses and low QG and capacitance to minimize driver losses. The NTMFS015N15MC MOSFET comes in a small PQFN8 package with 5mm x 6mm dimensions for compact designs. Typical applications include Synchronous Rectification (SR), AC-DC and DC-DC power supplies, AC-DC adapters (USB PD) SR, and load switch.
Features & Specs
- Shielded gate MOSFET technology
- Low RDS(on) to minimize conduction losses:
- 14mΩ @ 10V RDS(on) (maximum)
- 150V drain-to-source voltage (VDSS)
- 61A maximum drain current (ID)
- Low QG and capacitance to minimize driver losses
- 100% Unclamped Inductive Switching (UIL) tested
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units