NTNS0K8N021Z Small Signal MOSFET
These MOSFETs feature 1.5V gate drive voltage (-1.5V for p-channel), ±8V gate-to-source voltage (VGS), and 20V drain-to-source voltage (VDSS).
Product Overview
ON Semiconductor NTNS0K8N021Z Small Signal MOSFETs are designed for extremely space-constrained applications with low-profile XDFN3 ultra-small package. These MOSFETs feature 1.5V gate drive voltage (-1.5V for p-channel), ±8V gate-to-source voltage (VGS), and 20V drain-to-source voltage (VDSS). The NTNS0K8N021Z small signal MOSFETs are Pb-free, Halogen-free/BFR free, and RoHS compliant. These devices are ideally suited for space-constraint designs like small signal load switches, high-speed interfaces, level shifting, smartphones, tablets, and other wireless and portable end products.
Features & Specs
- Low profile ultra small XDFN3 package (0.62mm x 0.42mm x 0.4mm) for extremely space-constrained applications
- Single P-channel/N-channel MOSFETs
- -1.5V gate drive
- Pb-free, Halogen-free/BFR free, and are RoHS compliant
Documentation
Customer Reviews

Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units