NTP5D0N15MC Shielded Gate PowerTrench® MOSFET
ON Semiconductor NTP5D0N15MC Shielded Gate PowerTrench® MOSFET is an N-channel MOSFET that offers optimized switching performance.
Product Overview
ON Semiconductor NTP5D0N15MC Shielded Gate PowerTrench® MOSFET is an N-channel MOSFET that offers optimized switching performance. This MOSFET features a low reverse recovery charge (Qrr) and soft body-diode for superior low noise switching. The NTP5D0N15MC MOSFET provides high-efficiency with lower switching spike and Electro-Magnetic Interference (EMI). This MOSFET improves the switching Figure-of-Merit (FOM). Typical applications include synchronous rectification for ATX/server/telecom PSU, motor drives, Uninterruptible Power Supplies (UPS), and micro solar inverter.
Features & Specs
- Shielded gate MOSFET technology
- Optimized switching performance
- 5mΩ (maximum) RDS(on) at VGS = 10V and ID = 97A
- 50% lower Qrr than other MOSFETs
- Lowers switching noise/EMI
- 100% Unclamped Inductive Load (UIL) tested
- 150V drain-to-source voltage (VDSS)
- 139A maximum drain current (ID)
Documentation
Customer Reviews

Available Discounts
- $5.65 | 25+ units
- $5.36 | 100+ units