NTPF360N80S3Z N-Channel SUPERFET® III MOSFET
COM-17397
NTPF360N80S3Z N-Channel SUPERFET® III MOSFET
SKU: COM-17397
ON Semiconductor NTPF360N80S3Z N-Channel SUPERFET® III is a high-performance power MOSFET that offers 800V breakdown voltage.
Out of stock
SKU
COM-17397
Product Overview
ON Semiconductor NTPF360N80S3Z N-Channel SUPERFET® III is a high-performance power MOSFET that offers 800V breakdown voltage. This SUPERFET is optimized for the primary switch of a flyback converter and enables lower switching losses and case temperature without sacrificing the EMI performance. The NTPF360N80S3Z SUPERFET comes with an internal Zener diode that significantly improves the Electro-Static Discharge (ESD) capability. Typical applications include adapters/chargers, LED lighting, AUX power, audio, and industrial power.
Features & Specs
- Optimized for the primary switch of a flyback converter
- Enables lower switching losses and case temperature
- Internal Zener diode improves ESD capability
- 800V drain-to-source voltage (VBR(DSS))
- 360mΩ maximum drain-to-source resistance (RDS(on))
- 25.3nC typical ultra-low gate charge (Qg)
- 13A maximum drain current (ID)
- 2.72µJ @ 400V low stored energy in output capacitance (Eoss)
- 100% avalanche tested
Documentation
Customer Reviews

NTPF360N80S3Z N-Channel SUPERFET® III MOSFET
COM-17397
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units