NUCLEO-WL55JC1 STM32WL Nucleo-64 board
The NUCLEO-WL55JC1 STM32WL Nucleo-64 board provides an affordable and flexible way for users to try out new concepts and build prototypes.
Product Overview
STMicroelectronics STM32WL Nucleo-64 Board (NUCLEO-WL55JC) can be used to try new concepts and build prototypes for LoRa™ applications with the STM32WL Series sub-GHz wireless microcontroller. Choose from combinations of performance, power consumption, and features. Expand the functionality of the STM32WL Nucleo with Arduino® Uno V3 connectivity support and ST morpho headers, and access a wide choice of specialized shields. The STM32WL Nucleo-64 board does not require any separate probe as it integrates the STLINK-V3E debugger and programmer. The STM32WL Nucleo-64 Board is provided with the STM32WL comprehensive software HAL library and various packaged software examples available with the STM32CubeWL MCU Package.
The STMicroelectronics STM32WL Nucleo-64 Board is offered in two variants. The NUCLEO-WL55JC1 is designed to cover the RF frequency range from 865MHz to 928MHz. NUCLEO-WL55JC2 is designed to cover the RF frequency range from 433MHz to 510MHz.
Features & Specs
- STM32WL55JC microcontroller multiprotocol LPWAN dual-core 32-bit (Arm® Cortex®-M4/M0+ MCUs) in UFBGA73 package featuring:
- RF transceiver (150MHz to 960MHz frequency range) supporting LoRa®, (G)FSK, (G)MSK, and BPSK modulations
- 256Kbyte Flash memory and 64Kbyte SRAM
- 3 user LEDs
- 3 user buttons and 1 reset push-button
- 32.768kHz LSE crystal oscillator
- 32MHz HSE on-board oscillator
- Comprehensive free software libraries and examples available with the STM32CubeWL MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and GCC-based IDEs
- Board connectors:
- USB with Micro-AB
- MIPI® debug connector
- ARDUINO® Uno V3 expansion connector
- ST morpho extension pin headers for full access to all STM32WL I/Os
- Flexible power-supply options: ST-LINK USB VBUS or external sources
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $44.60 | 25+ units
- $42.26 | 100+ units