Product Alert: This product is in high demand, and availability may be limited at times. We're expediting orders from our suppliers and receiving new inventory frequently, but occasional sellouts are possible. All backorders are shipped in the order they were placed.

NVIDIA Jetson AGX Orin 64GB Developer Kit
DEV-22099

NVIDIA Jetson AGX Orin 64GB Developer Kit

SKU: DEV-22099

The NVIDIA® Jetson AGX Orin™ Developer Kit delivers 275 TOPS of AI performance, offering the ultimate, all-in-one platform for prototyping advanced autonomous machines by emulating any Jetson Orin module.

$3,499.00
In stock
SKU
DEV-22099
Backorder
Stock/Discounts

Product Alert: This product is in high demand, and availability may be limited at times. We're expediting orders from our suppliers and receiving new inventory frequently, but occasional sellouts are possible. All backorders are shipped in the order they were placed.

Helpful Documentation

Product Overview

The Ultimate Platform for Prototyping Advanced AI-Powered Machines

The NVIDIA® Jetson AGX Orin™ 64GB Developer Kit provides the single most powerful way to get started with the Jetson Orin platform. It delivers up to 275 TOPS of AI performance, offering the computing capability of more than eight Jetson AGX Xavier systems, in a compact developer kit perfect for prototyping next-generation, advanced AI-powered robots and autonomous machines.

Unmatched Hardware for Advanced Development

This developer kit includes the high-performance Jetson AGX Orin 64GB module and a production-ready reference carrier board. Its most critical feature is its versatility: this single kit can emulate all other Jetson Orin modules. This allows you to design, test, and validate a solution for any Orin-based system with one prototyping platform, saving significant time and resources.

The module is one of the strongest and best on the market, built to handle massive, concurrent AI workloads:

  • NVIDIA Ampere Architecture GPU: Delivers massive parallel processing for modern AI models.
  • Next-Gen Accelerators: Features next-generation deep learning and vision accelerators.
  • High-Speed I/O & 64GB Memory: Fast memory bandwidth to support multiple complex AI application pipelines and sensor streams simultaneously.

Develop Your Most Complex AI Models

The massive performance of the AGX Orin 64GB kit unlocks the ability to develop solutions using your largest and most complex AI models. It is specifically designed to handle demanding tasks such as natural language understanding, real-time 3D perception, and multi-sensor fusion, allowing you to run your entire AI stack on one device.

Accelerate with the NVIDIA AI Software Stack

Jetson runs the complete NVIDIA AI software stack, which includes powerful, use-case-specific application frameworks to radically reduce development time:

  • NVIDIA Isaac™: For robotics and simulation.
  • NVIDIA DeepStream™: For vision AI and intelligent video analytics.
  • NVIDIA Riva™: For conversational AI and natural language processing.

You can further accelerate your workflow with NVIDIA Omniverse™ Replicator for synthetic data generation (SDG) and the NVIDIA TAO Toolkit to easily fine-tune pretrained AI models from the NGC™ catalog.

From Prototype to Production

The Jetson ecosystem is ready to help you move to market. A global network of partners offers additional AI and system software, developer tools, and custom software development. They can also provide production-ready cameras, sensors, carrier boards, and full design services for your final product.

With the latest NVIDIA GPU technology and the world’s most advanced deep learning software stack, you have the flexibility to create tomorrow’s AI solutions today.

Features & Specs

  • Jetson AGX Orin 64GB Module
  • GPU: NVIDIA Ampere architecture with 2048 NVIDIA® CUDA® cores and 64 Tensor cores
  • CPU: 12-core Arm Cortex-A78AE v8.2 64-bit CPU 3MB L2 + 6MB L3
  • DL Accelerator: 2x NVDLA v2.0
  • Vision Accelerator: PVA v2.0
  • Memory: 64GB 256-bit LPDDR5 204.8 GB/s
  • Storage 64GB eMMC 5.1
  • Power 15W to 60W
  • Carrier Board
  • Camera: 16 lane MIPI CSI-2 connector
  • PCIe: x16 PCIe slot supporting x8 PCIe Gen4
  • M.2 Key M: x4 PCIe Gen 4
  • M.2 Key E: x1 PCIe Gen 4, USB 2.0, UART, I2S
  • USB:
  • Type C: 2x USB 3.2 Gen2
  • Type A: 2x USB 3.2 Gen2, 2x USB 3.2 Gen1
  • Micro-B: USB 2.0
  • Networking: RJ45 (up to 10 GbE)
  • Display: DisplayPort 1.4a (+MST)
  • microSD slot: UHS-1 cards up to SDR104 mode
  • Peripherals:
  • 40-pin header (I2C, GPIO, SPI, CAN, I2S, UART, DMIC)
  • 12-pin automation header
  • 10-pin audio panel header
  • 10-pin JTAG header
  • 4-pin fan header
  • 2-pin RTC battery backup connector
  • DC power jack
  • Power, Force Recovery, and Reset buttons
  • Dimensions: 110mm x 110mm x 71.65mm (Height includes feet, carrier board, module, and thermal solution)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

NVIDIA Jetson AGX Orin 64GB Developer Kit on a white background.
NVIDIA Jetson AGX Orin 64GB Developer Kit
$3,499.00
DEV-22099
$3499 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing