Product Alert: This product is in high demand, and availability may be limited at times. We're expediting orders from our suppliers and receiving new inventory frequently, but occasional sellouts are possible. All backorders are shipped in the order they were placed.

NVIDIA Jetson Orin™ Nano Super Developer Kit
DEV-22098

NVIDIA Jetson Orin™ Nano Super Developer Kit

SKU: DEV-22098

The NVIDIA Jetson Orin™ Nano Super Developer Kit delivers up to 67 TOPS of AI performance—a 1.7X boost—to run powerful generative AI models at the edge on a compact, affordable platform ideal for developers, students, and makers.

$399.00
In stock
SKU
DEV-22098
In stock
Stock/Discounts

Product Alert: This product is in high demand, and availability may be limited at times. We're expediting orders from our suppliers and receiving new inventory frequently, but occasional sellouts are possible. All backorders are shipped in the order they were placed.

Helpful Documentation

Product Overview

Desktop-Class Generative AI at the Edge

The NVIDIA Jetson Orin™ Nano Super Developer Kit is a compact, yet immensely powerful computer that redefines generative AI for small edge devices. It delivers up to 67 TOPS of AI performance—a massive 1.7X improvement over its predecessor—to seamlessly run all kinds of modern generative AI models, including vision transformers, large language models (LLMs), vision-language models (VLMs), and more.

This kit provides developers, students, and makers with the most affordable and accessible platform to start building. Supported by the complete NVIDIA AI software stack and a broad AI ecosystem, it truly democratizes generative AI at the edge.

  • Software-Definable "Super" Performance: Existing Jetson Orin Nano Developer Kit users can experience this performance boost with just a software upgrade, unlocking new possibilities with generative AI on their current hardware.

Prototyping-Ready Hardware

The developer kit is built for flexibility and power. It comprises a Jetson Orin Nano 8GB module and a versatile reference carrier board designed to accelerate prototyping.

  • Jetson Orin Nano 8GB Module: Features a power-efficient Ampere architecture GPU and a 6-core ARM CPU, enabling multiple concurrent AI application pipelines and high-performance inference.
  • Versatile Carrier Board: This board is your ideal platform for prototyping your next-gen edge AI product, as it can accommodate all Orin Nano and Orin NX modules. It also boasts a wide array of connectors, including two MIPI CSI connectors that support camera modules with up to 4 lanes, allowing for higher resolution and frame rates than ever before.

Accelerate Development with the NVIDIA AI Stack

Jetson runs the world-standard NVIDIA AI software stack, which includes powerful, use-case-specific application frameworks to save you significant development time:

  • NVIDIA Isaac™: For robotics and automation.
  • NVIDIA Metropolis™: For vision AI and intelligent video analytics.
  • NVIDIA Holoscan™: For real-time sensor processing.

You can further accelerate your workflow with NVIDIA Omniverse™ Replicator for synthetic data generation (SDG) and the NVIDIA TAO Toolkit to easily fine-tune pretrained AI models from the NGC™ catalog.

A Robust Ecosystem from Prototype to Production

Jetson Orin modules are unmatched in performance and efficiency for robots and other autonomous machines. They give you the flexibility to create the next generation of AI solutions, and a rich ecosystem of partners is ready to help you cross the finish line.

Partners offer additional AI and system software, developer tools, and custom software development. They can also help you source production-ready hardware, including cameras, sensors, carrier boards, and complete design services for your product. With the NVIDIA AI software stack and a global ecosystem of services, your road to market has never been faster.

Please use this link to download the latest software for the Jetson Orin Nano Super developer kit.

Features & Specs

  • Jetson Orin Nano 8GB Module
  • GPU: NVIDIA Ampere architecture with 1024 NVIDIA® CUDA® cores and 32 Tensor cores
  • CPU: 6-core Arm Cortex-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3
  • Memory: 8GB 128-bit LPDDR5 68 GB/s
  • Storage: external via microSD slot external NVMe via M.2 KeyM
  • Power: 7W to 15W
  • Carrier Board
  • Camera: 2x MIPI CSI-2 22-pin Camera Connectors
  • M.2 Key M: x4 PCIe Gen 3
  • M.2 Key M: x2 PCIe Gen3
  • M.2 Key E: PCIe (x1), USB 2.0, UART, I2S, and I2C
  • USB:
    • Type A: 4x USB 3.2 Gen2
    • Type C: 1x for UFP
  • Networking: 1x Gbe Connector
  • Display: DisplayPort 1.2 (+MST)
  • microSD slot: UHS-1 cards up to SDR104 mode
  • Peripherals:
    • 40-Pin Expansion Header (UART, SPI, I2S, I2C, GPIO)
    • 12-pin button header
    • 4-pin fan header
    • DC power jack
    • Dimensions 100 mm x 79 mmx 21 mm (Height includes feet, carrier board, module, and thermal solution)
       

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Front facing product photo of the NVIDIA Jetson Orin™ Nano Super Developer Kit on a white background.
NVIDIA Jetson Orin™ Nano Super Developer Kit
$399.00
DEV-22098
$399 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing