Please be advised that price adjustments for the NVIDIA Jetson Orin™ Nano Super Developer Kit may be necessary due to increased industry-wide component costs and tariffs. Additionally, backordering for this product has been temporarily disabled. Existing backorders will be processed in the order that they were received. Terms & Conditions of Sale

NVIDIA Jetson Orin™ Nano Super Developer Kit
DEV-22098

NVIDIA Jetson Orin™ Nano Super Developer Kit

SKU: DEV-22098
$249.00
Out of stock
SKU
DEV-22098
Out of stock
Stock/Discounts

The  NVIDIA Jetson Orin™ Nano Super Developer Kit comprises of a Jetson Orin Nano 8GB module and a carrier board that can accommodate all Orin Nano and Orin NX modules.

Please be advised that price adjustments for the NVIDIA Jetson Orin™ Nano Super Developer Kit may be necessary due to increased industry-wide component costs and tariffs. Additionally, backordering for this product has been temporarily disabled. Existing backorders will be processed in the order that they were received. Terms & Conditions of Sale

Product Overview

The NVIDIA Jetson Orin™ Nano Super Developer Kit is a compact, yet powerful computer that redefines generative AI for small edge devices. It delivers up to 67 TOPS of AI performance—a 1.7X improvement over its predecessor—to seamlessly run all kinds of generative AI models, like vision transformers, large language models, vision-language models, and more. At just $249, it provides developers, students, and makers with the most affordable and accessible platform with the support of the NVIDIA AI software and a broad AI software ecosystem to democratize generative AI at the edge. Existing Jetson Orin Nano Developer Kit users can experience this performance boost with just a software upgrade, so everyone can now unlock new possibilities with generative AI.

Download newest software here!

Hookup Accessories

Features & Specs

  • Jetson Orin Nano 8GB Module
  • GPU: NVIDIA Ampere architecture with 1024 NVIDIA® CUDA® cores and 32 Tensor cores
  • CPU: 6-core Arm Cortex-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3
  • Memory: 8GB 128-bit LPDDR5 68 GB/s
  • Storage: external via microSD slot external NVMe via M.2 KeyM
  • Power: 7W to 15W
  • Carrier Board
  • Camera: 2x MIPI CSI-2 22-pin Camera Connectors
  • M.2 Key M: x4 PCIe Gen 3
  • M.2 Key M: x2 PCIe Gen3
  • M.2 Key E: PCIe (x1), USB 2.0, UART, I2S, and I2C
  • USB:
    • Type A: 4x USB 3.2 Gen2
    • Type C: 1x for UFP
  • Networking: 1x Gbe Connector
  • Display: DisplayPort 1.2 (+MST)
  • microSD slot: UHS-1 cards up to SDR104 mode
  • Peripherals:
    • 40-Pin Expansion Header (UART, SPI, I2S, I2C, GPIO)
    • 12-pin button header
    • 4-pin fan header
    • DC power jack
    • Dimensions 100 mm x 79 mmx 21 mm (Height includes feet, carrier board, module, and thermal solution)
       

Customer Reviews

NVIDIA Jetson Orin™ Nano Super Developer Kit
NVIDIA Jetson Orin™ Nano Super Developer Kit
$249.00
DEV-22098