NVMFS015N10MCL Single N-Channel Power MOSFET
ON Semiconductor NVMFS015N10MCL Single N-Channel Power MOSFET is designed for compact and efficient designs including high thermal performance.
Product Overview
ON Semiconductor NVMFS015N10MCL Single N-Channel Power MOSFET is designed for compact and efficient designs including high thermal performance. This MOSFET offers low drain-to-source resistance (RDS(on)) to minimize conduction losses and low gate charge (QG)/capacitance to minimize driver losses. The NVMFS015N10MCL MOSFET is AEC-Q101 qualified and PPAP capable. This MOSFET comes in a small 5mm x 6mm DFN5 flat lead package. Typical applications include reverse battery protection in solenoid drivers, power switches (high side driver, low side driver, and H-bridges) in motor control, and switching power supplies.
Features & Specs
- Low RDS(on) to minimize conduction losses:
- 12.2mΩ at 10V
- 18.3mΩ at 4.5V
- 100V drain-to-source resistance (V(BR)DSS)
- 47.1A maximum drain current (ID)
- AEC-Q101 qualified and PPAP capable
- Small footprint (5mm x 6mm) for compact design
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units