OBD-II Connector
DEV-09911

OBD-II Connector

SKU: DEV-09911

OBD-II provides access to numerous data from the ECU and offers a valuable source of information when troubleshooting problems inside a vehicle.

$2.25
In stock
SKU
DEV-09911
In stock
Stock/Discounts

Product Overview

OBDII is an on board diagnostics standard that is used on a large variety of cars. OBD-II provides access to numerous data from the engine control unit (ECU) and offers a valuable source of information when troubleshooting problems inside a vehicle. If you're not sure if your car works with OBDII you can look under your dash, the connector is generally located below your dash on the driver side. This is great if you want to try to build your own diagnostic reader.

This is a bare connector that will adapt to most cars that use OBDII. We are working on a basic breakout for this connector. It should be available soon.

 

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

OBD-II Connector
OBD-II Connector
$2.25
DEV-09911
$2.25 retail price.

Available Discounts

  • $2.14 | 25+ units
  • $2.03 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing