Octavo Systems OSD32MP1-BRK Prototyping Platform
Octavo Systems OSD32MP1-BRK Prototyping Platform is a development tool for the OSD32MP15x SiP, which is based on the STM32MP1 Microprocessor.
Product Overview
Octavo Systems OSD32MP1-BRK Prototyping Platform is a development tool for the OSD32MP15x SiP (System in Package), which is based on the STMicroelectronics STM32MP1 Microprocessor. The OSD32MP15x SiP integrates the STM32MP15x Dual-Core Arm® Cortex® A7 and an Arm Cortex-M4, plus power management, EEPROM, a MEMS oscillator, and passives into a single BGA package. The OSD32MP1-BRK Prototyping Platform allows developers to quickly build a proof of concept that more closely resembles their actual system without the need to build their own custom hardware.
The OSD32MP1-BRK features a pre-mounted OSD32MP15x SiP in a BGA-302 package, a microSD slot, 32KHz crystal, a micro USB client port, and two 2x30 100mill headers. The headers give access to 106 I/O on the STM32MP1 integrated into the OSD32MP15x SiP.
NOTE: The included headers do NOT come soldered to the board.
Features & Specs
- OSD32MP157C-512M-BAA
- STM32MP157C Dual Arm Cortex-A7 + M4
- 512MB DDR3 memory
- STPMIC1A power management
- EEPROM
- Oscillator
- Passive
- Access to 106 I/O
- Two 2x30 100mil (2.54mm) headers
- Maximum flexibility to prototype designs
- Breadboard compatible
- Micro USB port
- STLink
- UART
- MicroSD card slot
- 32KHz crystal
- 4 layer design
- No backside components
- Compact 75mm x 46mm (3.0" x 1.8") form factor
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $73.10 | 25+ units
- $69.26 | 100+ units