OctoWS2811 Adapter for Teensy 3.x & 4.x
PRT-28372

OctoWS2811 Adapter for Teensy 3.x & 4.x

SKU: PRT-28372

The OctoWS2811 Adapter for Teensy 3.x & 4.x is a 5V logic buffer board that enables you to reliably drive eight parallel addressable LED strips over long distances using standard CAT6 cable.

$10.00
In stock
Only 2 left
SKU
PRT-28372
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This adapter board is the key to creating massive, professional-grade LED displays with your Teensy. It connects any Teensy from version 3.2 to 4.1 to thousands of WS2811, WS2812, or NeoPixel-compatible LEDs, allowing you to drive up to eight strips in parallel with the high-speed OctoWS2811 Library.

Built for High-Speed Signal Integrity

This adapter is an active signal buffer designed to send clean, powerful signals over long distances. It features a 74HCT245 buffer chip to boost the Teensy's 3.3V logic signals to the 5V level required by most LED strips, ensuring compatibility and reliability.

Onboard 100Ω impedance-matching resistors are paired with the board's dual RJ-45 Ethernet jacks. This system is designed to use standard CAT6 Ethernet cable, which provides 100Ω impedance, minimal cross-talk, and high bandwidth. The result is a robust, high-quality signal perfect for large-scale installations. The RJ-45 jacks also provide the convenience of easily connecting and disconnecting your LED arrays from the main controller.

Broad Teensy Compatibility

The adapter is designed to fit the entire modern Teensy line, from the compact 3.2 to the expanded 4.1.

  • For Teensy 3.2 & 4.0: These compact boards mount directly on top of the adapter using standard stacking headers or a header/socket pair.
  • For Teensy 3.5, 3.6, & 4.1: The larger Teensy boards are also compatible. By using double-insulator pins and sockets, you can raise the Teensy high enough to clear the RJ-45 connectors, allowing the longer board to overhang without interference.

Whether you're building a massive art installation, a complex stage prop, or a dazzling light show, the OctoWS2811 adapter provides the reliable, high-performance hardware you need to bring your vision to life.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Feature image of the OctoWS2811 Adapter for Teensy 3.x & 4.x on a white background.
OctoWS2811 Adapter for Teensy 3.x & 4.x
$10.00
PRT-28372
$10 retail price.

Available Discounts

  • $8.99 | 25+ units
  • $8.49 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing