This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Omnidirectional Microphone (9.7x4.5mm)
COM-18611

Omnidirectional Microphone (9.7x4.5mm)

SKU: COM-18611
Out of stock
SKU
COM-18611

This Omnidirectional Microphone offers a 500 uA current rating, 4.5V operating supply voltage, and -42dB sensitivity.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This Omnidirectional Microphone offers a 500 uA current rating, 4.5V operating supply voltage, and -42dB sensitivity. Omnidirectional microphones can receive sound coming at all angles.

Features & Specs

  • Directional Properties: Omnidirectional
  • Impedance: 2.2 kOhms
  • Current Rating: 500 uA
  • Sensitivity: - 42 dB
  • Termination Style: Solder Pin
  • Diameter: 9.7 mm
  • Depth: 4.5 mm
  • Operating Supply Voltage: 4.5 V

Documentation

Customer Reviews

Omnidirectional Microphone (9.7x4.5mm)
Omnidirectional Microphone (9.7x4.5mm) COM-18611

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing