Omnidirectional Microphone (9.7x6.5mm)
COM-18610
Omnidirectional Microphone (9.7x6.5mm)
SKU: COM-18610
Out of stock
SKU
COM-18610
This Omnidirectional Microphone offers a 500 uA current rating, 4.5V operating supply voltage, and -42dB sensitivity.
Product Overview
This Omnidirectional Microphone offers a 500 uA current rating, 4.5V operating supply voltage, and -42dB sensitivity. Omnidirectional microphones can receive sound coming at all angles.
Features & Specs
- Directional Properties: Omnidirectional
- Impedance: 2.2 kOhms
- Current Rating: 500 uA
- Sensitivity: - 42 dB
- Termination Style: Solder Pin
- Diameter: 9.7 mm
- Depth: 6.5 mm
- Operating Supply Voltage: 4.5 V
Documentation
Customer Reviews

Omnidirectional Microphone (9.7x6.5mm)
COM-18610
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 25+ units
- $0.86 | 100+ units