ON Semiconductor NTHL080N120SC1A N-Channel SiC MOSFET
ON Semiconductor NTHL080N120SC1A N-Channel MOSFET provides superior switching performance and higher reliability compared to Silicon.
Product Overview
ON Semiconductor NTHL080N120SC1A N-Channel MOSFET provides superior switching performance and higher reliability compared to Silicon. This MOSFET offers low ON resistance and compact chip size that ensures low capacitance and gate charge. The NTHL080N120SC1A MOSFET features high efficiency, fast operation frequency, increased power density, reduced EMI, and reduced system size. Typical applications include UPS, DC/DC converters, boost inverters, Power Factor Correction (PFC), Photo-Voltaic (PV) charging, solar inverters, server power supply, and network power supply.
Features & Specs
- High-speed switching and low capacitance
- 56nC typical ultra-low gate charge (QG(tot))
- 80pF typical low effective output capacitance (COSS)
- 100% Unclamped Inductive Switching (UIL) tested
- 1200V rated drain-to-source voltage (VDSS)
- 110mΩ at 20V maximum drain-to-source resistance (RDS(on))
- 31A maximum drain current (ID)
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $16.10 | 25+ units
- $15.26 | 100+ units