Optoisolator - 1 Channel (HCPL-817)
COM-00314
Optoisolator - 1 Channel (HCPL-817)
SKU: COM-00314
$0.50
In stock
SKU
COM-00314
This is an opto-isolator for controlling large loads of current on a single channel.
Product Overview
This is an opto-isolator for controlling large loads of current on a single channel. This 4-pin dip can be used in conjunction with relays, small motors, etc. to allow a simple microcontroller to turn on and off up to 50mA.
Sold as individual units.
Hookup Accessories
Features & Specs
- Voltage - Isolation: 5000Vrms
- Current Transfer Ratio (Min): 50% @ 5mA
- Current Transfer Ratio (Max): 600% @5mA
- Rise / Fall Time (Typ): 4µs, 3µs
- Input Type: DC
- Output Type: Transistor
- Voltage - Output (Max): 80V
- Current Output / Channel: 50mA
- Voltage - Forward (Vf) (Typ): 1.2V
- Current - DC Forward (If) (Max): 50mA
- Vce Saturation (Max): 200mV
- Operating Temperature: -30°C ~ 110°C
- Mounting Type: Through Hole
Documentation
Customer Reviews

Optoisolator - 1 Channel (HCPL-817)
$0.50
COM-00314
Stock and Customer Discounts
$0.5 retail price.
Available Discounts
- $0.48 | 25+ units
- $0.45 | 100+ units